??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Female thread for torch connection_PF Type - Plug
Bill of material
33PF BRASS
Order number
33PF BRASS
Assy No.
CA80439
Application
For fuel gas torch side
Material
BRASS
Mass
36 g
L
(44.5) mm
C
25.5 mm
H (WAF)
Hex.19
T
M16 x 1.5 left-hand thread
ΦB
7.5 mm
Previews
3D
Dimension
2D
Download CAD models