??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Female thread for torch connection_CPF Type - Plug
Bill of material
C22PF STEEL
Order number
C22PF STEEL
Assy No.
CA82585
Application
For oxygen torch side
Material
STEEL
Mass
30 g
L
(36) mm
C
19 mm
H (WAF)
Hex.19
ΦB
4 mm
T
M16 x 1.5
Previews
3D
Dimension
2D
Download CAD models