??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Female thread for cylinder connection_SSF Type - Socket
Bill of material
S33SF BRASS NBR
Order number
S33SF BRASS NBR
Assy No.
CA85164
Application
For fuel gas torch side
Material
BRASS
Mass
97 g
L
(57.5) mm
Φd
(22) mm
T
M16 x 1.5 left-hand thread
H (WAF)
Hex.19
ΦB
6 mm
Seal material
NBR
Previews
3D
Dimension
2D
Download CAD models