??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Female thread for cylinder connection_SF Type - Socket
Bill of material
22SF BRASS NBR
Order number
22SF BRASS NBR
Assy No.
CA80426
Application
For oxygen gauge side
Material
BRASS
Mass
80 g
L
(52) mm
ΦD
(19.8) mm
T
M16 x 1.5
ΦB
5 mm
H (WAF)
Hex.19
Seal material
NBR
Previews
3D
Dimension
2D
Download CAD models