??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Female thread for cylinder connection_SF Type - Socket
Bill of material
33SF BRASS NBR
Order number
33SF BRASS NBR
Assy No.
CA80430
Application
For fuel gas gauge side
Material
BRASS
Mass
96 g
L
(54) mm
ΦD
(22.6) mm
T
M16 x 1.5 left-hand thread
ΦB
5 mm
H (WAF)
Hex.19
Seal material
NBR
Previews
3D
Dimension
2D
Download CAD models