??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Female thread for cylinder connection_CCSF Type - Socket
Bill of material
CC22SF BRASS NBR
Order number
CC22SF BRASS NBR
Assy No.
CB13129
Application
For oxygen gauge side
Material
BRASS
Mass
55 g
L
(49.1) mm
Φd
(17) mm
H (WAF)
Hex.19
T
M16 x 1.5
ΦB
5 mm
Seal material
NBR
Previews
3D
Dimension
2D
Download CAD models