??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FELH, FELHA - Polyamide Felt Sheet
Bill of material
FELH1-20-20
Part No.
FELH1-20-20
Type Selection
Polyamide Felt Sheet
Type Selection
Material
Polyamide Felt
Density
0.27 g/cm3
Color
White
Allowable Temperature (Degree Celsius)
-50~120
T Selection
mm
A 10mm Increment
mm
Enter value for A
A 10mm Increment
mm
cm
inch
ft
A Tolerance
+2/-2 mm
B 10mm Increment
mm
B Tolerance
+2/-2 mm
Previews
3D
Dimension
2D
Download CAD models