??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Spring finger with mount - -
Bill of material
272940
Order No.
272940
Clamping range
Ø 40–120 mm
width
15 mm
Height
20 mm
Length
36 mm
thread
M5 mm
Description
Information
Infotext
Previews
3D
2D
CAD modeli indir