??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 15
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FEAMS-D1-W - Stainless Steel-Levelling feet with fixing lug
Bill of material
FEAMS-60-M16-110-D1-W
Model Code
WINKEL
°
D1
mm
Thread
D3
13 mm
Form
D1
Type
W
L3
mm
L8
mm
M
mm
R
15 mm
D5
mm
H1
mm
S
2.0 mm
L4
mm
L5
mm
L6
mm
Enter value for L6
mm
cm
inch
ft
SW5
mm
SW6
mm
Previews
3D
Wymiar
2D
Pobierz modele CAD