??
Catalog navigation
CAD模型選擇
可提供的產品: 48
HELP_VARIABLE
公司
NBK (锅屋百迪株式会社)
描述
FEAML-D1-T - Leveling Adjuster with Wrench Flat at the Bottom - for use with Anchor Bolt
明细表
FEAML-50-M16-75-D1-T
Catalog number
Diameter D
mm
Thread
Thread pitch
Height H
mm
Height H1
mm
Height h
2.0 mm
Diameter d
mm
Diameter r
15 mm
Dimension C
mm
Dimension F
mm
Dimension SW1
mm
Dimension SW2
mm
Dimension L1
mm
Length of thread
mm
Previews
3D
尺寸
2D
下載CAD模型