??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FDWPFP,FDWPFPS - Fittings for hydraulic and oil pressure -PT · PF double external thread -45° elbow male fittings
Bill of material
FDWPFP11F
code
Material
surface treatment
No.
R(PT)
1/8
G(PF)
1/8
L
19 mm
L2
19 mm
ℓ1
12 mm
ℓ2
13 mm
link
https://www.srdfaa.com/category/40
Previews
3D
Dimension
2D
Download CAD models