??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FDTSG - Resin hose for general purpose - High pressure type - fixed size
Bill of material
FDTSG9-50
code
FDTSG
Nominal inside diameter of hose
The length of the hose
m
d inner diameter
9 mm
D outside diameter
15 mm
Operating temperature range (°C)
-5~60
Service pressure (MPa)
0~1.5
minimum bend radius
45 mm
weight
0.15 kg/m
link
https://www.srdfaa.com/category/40
Previews
3D
Dimension
2D
Download CAD models