??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FDTG - Resin hose for general purpose - High strength - fixed size
Bill of material
FDTG9-50
code
FDTG
Nominal inside diameter of hose
The length of the hose
m
d inner diameter
9.0 mm
D outside diameter
15.0 mm
Operating temperature range (°C)
-5~60
Service pressure (MPa)
-0.1~0.8
minimum bend radius
40 mm
weight
0.140 kg/m
link
https://www.srdfaa.com/category/40
Previews
3D
Dimension
2D
Download CAD models