??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FDSSB - ruan guan gu
Bill of material
FDSSB30
code
FDSSB
Material
SUS304
No.
tr
30~37 mm
L
30.5 mm
E
15 mm
t
5 N*m
link
https://www.srdfaa.com/category/40
Previews
3D
Dimenze
2D
Stáhnout CAD model