??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FDSRCT - Movable fittings for hydraulic pressure -PT internal thread type
Bill of material
FDSRCT2
code
FDSRCT
Material
SUS304
surface treatment
-
maximum working pressure
20.6MPa
No.
R(PT)
1/4
Rc(PF)
1/4
L
61 mm
A
39 mm
ℓ1
13 mm
C
17 mm
E Opposite edge spacing
19 mm
link
https://www.srdfaa.com/category/40
Previews
3D
Dimension
2D
Download CAD models