??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FDSLTR - Flexible hose - high pressure type
Bill of material
FDSLTR8A-0.3-LA-RA
code
FDSLTR
Hose/riveting parts material
SUS304
Material of sealing part
silicone rubber
Using the fluid
Water, oil
operating temperature range
-50~280°C(steam: below 150°C)
maximum working pressure
See specification sheet
Nominal inside diameter of hose
The minimum unit of hose length is 0.1m
m
Left riveted shape
Right side riveted shape
inner diameter
7.0 mm
Minimum radius of curvature
25 mm
maximum working pressure MPa
6.4
R(PT)/G(PF)
1/4
X opposite the distance between the sides
17 mm
Y opposite side spacing
0 mm
L (A-shape metal riveting)
36 mm
L (B shape metal riveting)
0 mm
link
https://www.srdfaa.com/category/40
Previews
3D
Dimension
2D
Download CAD models