??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FDSFR,FDSFRS - Flexible hose - high pressure type
Bill of material
FDSFR4-0.3-LA-RA
code
Hose material
fluororesin
Hose reinforcement material
SUS304
Material of riveting parts
surface treatment
maximum working pressure
See specification sheet
Nominal inside diameter of hose
The minimum unit of hose length is 0.1m
m
Left riveted shape
Right side riveted shape
inner diameter
4.8 mm
external diameter
7.7 mm
maximum working pressure
20.5 MPa
Minimum failure pressure
82 MPa
Minimum radius of curvature
51 mm
approximate weight
105 g/m
R(PT)/G(PF)
1/4
B(Opposite edge spacing)
17 mm
L
43 mm
L
43 mm
B2(Opposite edge spacing)
0 mm
link
https://www.srdfaa.com/category/40
Previews
3D
Dimension
2D
Download CAD models