??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FDSFNS - Hose fittings - Internal thread fittings
Bill of material
FDSFNS62
code
FDSFNS
Material
SUS304
No.
Nominal inner diameter for hose
6
Rc(PT)
1/4
D
7.0 mm
d
4 mm
H
17 mm
L
45 mm
L1
26 mm
link
https://www.srdfaa.com/category/40
Previews
3D
Dimension
2D
Download CAD models