??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FDPT,FDPTS - Fittings for oil and water pressure -PT · PT double external thread - Straight pipe type
Bill of material
FDPT11
code
Material
surface treatment
No.
R(PT)
1/8
R(PT)
1/8
L
26 mm
ℓ1
10 mm
ℓ2
10 mm
B
12 mm
link
https://www.srdfaa.com/category/40
Previews
3D
Dimension
2D
Download CAD models