??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FDPFG,FDPFGS - Joint for oil pressure and water pressure -PT external thread · PF Internal thread - Straight pipe type · Male joint
Bill of material
FDPFG11F
code
Material
surface treatment
No.
R(PT)
1/8
G(PF)
1/8
L
31 mm
ℓ1
10 mm
ℓ2
6 mm
B
14 mm
link
https://www.srdfaa.com/category/40
Previews
3D
Dimension
2D
Download CAD models