??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SRD-FA
Description
FDPF,FDPFS - you ya
Bill of material
FDPF11F
code
Material
surface treatment
No.
R(PT)
1/8
G(PF)
1/8
L
27 mm
ℓ1
10 mm
ℓ2
11 mm
B
14 mm
link
https://www.srdfaa.com/category/40
Previews
3D
Boyut
2D
CAD modeli indir