??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FDLPF,FDSLPF - you ya
Bill of material
FDLPF2
code
Material
surface treatment
zgsyyl
20.6MPa
No.
R(PT)
1/4
G(PF)
1/4
L
52 mm
ℓ1
13 mm
ℓ2
13 mm
C
21 mm
e
14 mm
b
19 mm
link
https://www.srdfaa.com/category/40
Previews
3D
Dimenze
2D
Stáhnout CAD model