??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FDE-08 - 30中心孔6.8系列铝型材--防护系列*夹网螺母块
Bill of material
FDE-08
Bestellnummer
FDE-08
syxc
30/40TYPE
weight
11.4 g
PDF
fde-08.pdf
S
15.2 mm
D
8 mm
B
8 mm
Previews
3D
Dimension
2D
Download CAD models