??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Franke
Description
FDD-R - Aluminium roller shoes non-magnetic
Bill of material
FDD25 84367P_200
size
25
length L1
mm
값 입력 LAENGE
length L1
mm
cm
inch
ft
position
mm
값 입력 HUB
position
mm
cm
inch
ft
width B
mm
값 입력 B
width B
mm
cm
inch
ft
order number cassette
84367P
width B5
48.4 mm
height H5
27.5 mm
width B3
25 mm
width B4
22.9 mm
thread D3
M5
diameter D
6.6 mm
diameter D1
11 mm
Durchmesser D4
14 mm
Durchmesser D5
6 mm
hole distance E1
45 mm
width E3
6.4 mm
hole distance E4
48 mm
hole distance E5
84 mm
width E6
19.4 mm
width E7
7.4 mm
width E8
12 mm
width E9
8.9 mm
height H1
27 mm
height H4
13 mm
height h6
7 mm
length L3
60 mm
depth T
10 mm
Thread length T3
5 mm
width a
10.5 mm
width b
17.5 mm
length L
98 mm
thread D2
M8
depth H3
2.5 mm
Länge L2
10 mm
Thread length T1
16 mm
load rating C
1200 N
load rating Co
1600 N
moment load rating RSP Mocx
0.8(B+58.4)
moment load rating Mcx
0.6(B+58.4)
moment load rating RSP Mocy/Mocz
35
moment load rating RSP Mcy/Mcz
25
Weight
1.07 kg
mounting holes
3
미리보기
3D
치수도
2D
CAD모델 다운로드