??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Franke
Description
FDD-K - aluminium cassette non-magnetic
Bill of material
FDD25 84363P_200
size
25
length L1
mm
Enter value for LAENGE
length L1
mm
cm
inch
ft
position
mm
Enter value for HUB
position
mm
cm
inch
ft
order number cassette
84363P
width A
70 mm
length L
98 mm
height H
36 mm
width B1
23 mm
width B2
23.50 mm
diameter D
6.6 mm
diameter D1
11 mm
thread D2
M8
hole distance E1
45 mm
hole distance E2
57 mm
height H1
27 mm
height H2
8.5 mm
depth H3
2.5 mm
height H4
13 mm
length L2 min.
10 mm
length L3
60 mm
depth T
10 mm
Thread length T1
16 mm
load rating C
1200 N
load rating Co
1600 N
moment load rating RSP Mocx
25
moment load rating RSP Mcx
18
moment load rating RSP Mocy/Mocz
35
moment load rating RSP Mcy/Mcz
25
Weight
0.82 kg
mounting holes
3
Previews
3D
Dimension
2D
Download CAD models