??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
FDB-AC - Machining - Deburring spindle
Bill of material
SCHUNK-0322207 FDB-AC-180
ID
0322207
Description
FDB-AC-180
Further product information
To the product page
Adapter plate
Power
250 W
Max. compensation path
±4.1 mm
Recommended compensation path
±2 mm
Min. compensation force
8.45 N
Max. compensation force
32.90 N
Min. compensating pressure
1 bar
Max. compensation pressure
4.1 bar
Idle speed
30000 1/min
Idle air consumption
6.61 l/s
Weight
0.510 kg
Min./max. ambient temperature
5/35 °C
Customs tariff number
84799070
Previews
3D
2D
Download CAD models