??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FDARGF - Removable joints for hydraulic and oil pressure -PF female thread
Bill of material
FDARGF2
code
FDARGF
Material
SUS304
surface treatment
-
maximum working pressure
20.6MPa
No.
R(PT)
1/4
G(PF)
1/4
L
68 mm
β„“1
13 mm
B
8 mm
β„“2
13 mm
E Opposite edge spacing
19 mm
link
https://www.srdfaa.com/category/40
Previews
3D
Dimension
2D
Download CAD models