??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tecnorm
Description
FD10-530 Compressor pin with pressure screw spring - Springs
Bill of material
FD10-0530(5)
Code-No.
FD10-0530
Pdf Info
Online Pdf mm
Thread
M10
DNDM
10 mm
Stroke
mm
Enter value for H
Stroke
mm
cm
inch
ft
Standard
VW-Norm 39D 549/10
Length
30 mm
Initial force
10 N
End force
50 N
H1
5 mm
Previews
3D
Dimension
2D
Download CAD models