??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FCSG1.0-24-A - Spur Gears for Conveyors
Bill of material
FCSG1.0-24-A
Part Number
FCSG1.0-24-A
Type
FCSG
Module
1.0
No. of Teeth
24
No.
A
For Conveyors
CVSMB
PCD
24 mm
OD
26 mm
Boss Diameter
20 mm
Previews
3D
2D
Download CAD models