??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 8
HELP_VARIABLE
Company
SRD-FA
Description
FCSF,FCSFA - Manifold block - manifold block for air pressure - transverse through hole top hole type - thread diameter specified type - 30 square type
Bill of material
FCSF4-Q1-G1-K1
CODE
texture of material
aluminium alloy
surface treatment
-
Maximum operating pressure
1MPa≈ 10kgf/cm2under
Change of mounting hole shape
Number of continuous holes
Q
G
K
spacing
Equal score
QGK
A
30 mm
B
30 mm
L
mm
E
20 mm
F
20 mm
X
8 mm
Y
7 mm
M
0
Website
https://www.srdfaa.com/product/1141603220050.html
Previews
3D
Dimensión
2D
Descarga de modelos CAD