??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
FCMSG,FSCMSG,FMCMSG - Fulcrum Pins - Configurable
Bill of material
FCMSG12-10-3-8
Part No.
Material
Surface Treatment
Hardness
33~38HRC
D
mm
D Tolerance
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
H Dimension Tolerance
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
A
mm
B
mm
C
mm
E
mm
MxP (Coarse Thread)
T
mm
Previews
3D
Dimension
2D
Download CAD models