??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FCLJJ, FCLJK, FCLJM, FCLJW, FCLJD, FCLJT, FCLJB, FCLJN, FCLJF, FCLJP, FCLJE - Resin Collars - Standard Type - Dimension Configurable Type
Bill of material
FCLJJ-V0.0-D4-L10
Part No.
FCLJJ-V0.0-D4-L10
Type Selection
FCLJJ, FCLJK, FCLJM, FCLJW, FCLJD, FCLJT, FCLJB, FCLJN, FCLJF, FCLJP, FCLJE
Material
Color
V 0.5mm Increment (V=3 or More)
mm
Enter value for V
V 0.5mm Increment (V=3 or More)
mm
cm
inch
ft
D4~20 / 0.5mm Increment; D21 or more / 1mm Increment
mm
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
Inner Diameter Tolerance Change
Overall Length Tolerance Change
C Chamfering
CC (WCC) 0.5mm Increment
mm
Taper
AC (WAC) 0.5mm Increment
Q Selection
Tapping
Set Screw Hole
MC (WMC) Selection
Slitting
Previews
3D
Dimension
2D
Download CAD models