??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FCL, FCLH, PFCL, PFCLH, GFCL, FCLS, FCLSH, GFCLSH - Pivot Pins - End Shape Selectable - Dimension Selectable
Bill of material
FCLAA-D3-L5
Part No.
FCLAA-D3-L5
Type Selection
FCL, FCLH, PFCL, PFCLH, GFCL, FCLS, FCLSH, GFCLSH
Material
Surface Treatment
Hardness
Left End Shape
Left Hole Type
Right End Shape
Right Hole Type
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
Outer Dia. Tolerance
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
TC 0.1mm Increment
mm
N 0.1mm Increment
mm
NC 0.1mm Increment
mm
G 0.1mm Increment
mm
GC 0.1mm Increment
mm
M Coarse
MC Coarse
K 0.1mm Increment
mm
KC 0.1mm Increment
mm
Y 0.1mm Increment
mm
YC 0.1mm Increment
mm
H 0.5mm Increment
mm
HC 0.5mm Increment
mm
C
0.5 or Less mm
Width Across Flats on T (TC) Part
LFC 0.5mm Increment
mm
RFC 0.5mm Increment
mm
Length of M (MC) Part
LBC 0.5mm Increment
mm
RBC 0.5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models