您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
English
QA認證資訊
目錄: Mini Motor
Created: 11.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mini Motor
FCL-100/EIP
Mini Motor
FORMAT CHANGEOVER
Powered by
CAD模型選擇
{minimotor/fastchange/fcl_asmtab.prj},{NB=FCL-100/EIP},{TYP=FCL-100},{FB=EtherNet/IP},{AS=CE},{PWCNN=std},{PWCW=-},{PWCS=-},{PWCL=-},{NSV=24Vdc / 48Vdc},{NSC=5,8A (24V) / 2,8A (48V)},{MOP=63W},{AF=200N},{NS=15 mm/s},{MRL=50N},{NOFC=4/8/12 kHz},{MCA=Sinusoidal brushless with 12 Bit single-turn / 20 Bit multi-turn absolute encoder},{OM=Speed - position - torque - homing},{COM=USB},{PF=Plarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error},{CLN=Natural},{USE=0÷40 °C / max 90% RH / max 1000m amsl},{STEMP=-20÷60 °C},{W=F (CEI EN 60034-1)},{IP=IP65 (CEI EN 60529)},{PPATH=fcl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Mini Motor
Description
FCL - Brushless linear servomotor for format changeover with integrated drive and multi-turn absolute encoder
Bill of material
FCL-100/EIP
Type
FCL-100
FCL-100
Fieldbus
EtherNet/IP
EtherCAT
Powerlink
ProfiNET
CANopen/Modbus
EtherNet/IP
EtherCAT
Powerlink
ProfiNET
CANopen/Modbus
Applicable standard
CE (EAC via reseller)
CE + cURus (EAC via reseller)
CE (EAC via reseller)
CE + cURus (EAC via reseller)
Fieldbus connectors
2x M12/4p code D male
Power connector version
Std power connector ✔
Std power connector
Std power connector
Wired power connector
Wired power connector
Power cable - wiring type
-
-
Power cable - connector shape
-
-
Power cable - wiring length
-
-
Power cable order info
-
Nominal supply voltage
24Vdc / 48Vdc
Nominal supply current
5,8A (24V) / 2,8A (48V)
Motor output power
63W
Max stroke
100mm
100mm
Axial force
200N
Nominal speed
15 mm/s
Max radial load
50N
Nominal output frequency carrier
4/8/12 kHz
Motor control algorithm
Sinusoidal brushless with 12 Bit single-turn / 20 Bit multi-turn absolute encoder
Operating mode
Speed - position - torque - homing
Communication
USB
Protection functions
Plarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error
Cooling
Natural
Use
0÷40 °C / max 90% RH / max 1000m amsl
Storage temperature
-20÷60 °C
Insulation class
F (CEI EN 60034-1)
Protection degree
IP65 (CEI EN 60529)
Weight
1,58 kg
1,58 kg
Previews
3D
2D
下載CAD模型
生成CAD模型