??
Catalog navigation
CAD model selection
Selectable products: 140
HELP_VARIABLE
Company
SRD-FA
Description
FCJMA - Cylinder accessories - Floating joint - Flange mounting type - external thread standard type
Bill of material
FCJC-H22-B
CODE
type
material
Flange hardness
45~55HRC
Connector hardness
Local 45~50HRC high-frequency quenching
surface
M
mm
A
mm
D1
mm
D2
mm
t
mm
F
mm
P.C.D.
mm
d
mm
d1
mm
H1
mm
E
mm
G
mm
M×picth
F1
mm
L
mm
D
mm
H
mm
T
mm
W
mm
L1
mm
SR
mm
lilnk
wang zhi lian jie
Previews
3D
Dimension
2D
Download CAD models