??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Samtec
Description
FCF8 Series - FCF8 0.80 mm High Speed Cost-Effective Micro Coax Cable
Bill of material
FCF8-10-01-L-03.00-S
Part Number
FCF8-10-01-L-03.00-S
Series
FCF8
Number Of Positions
Lead Style
-01: 38 AWG Coax
Plating Specification
-L: 10µ" Selective Gold In Contact Area, Matte Tin On Tail
Cable Length
polegada
Row Specification
-S: Single Row
Wiring Option
Previews
3D
Dimensão
2D
Baixar modelos em CAD