??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FCB-0805-601A
Bill of material
FCB-0805-601A
Part Number
FCB-0805-601A
Description
Ferrite Bead, 600 Ohm, 0805 1LN
I rms
0,3 A
Impedance
600 Ohm
DCR
0,4 Ohm
Max Height
0,9 mm
Dimensions Max
2.00 x 1.25 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models