??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FCB-0805-501P
Bill of material
FCB-0805-501P
Part Number
FCB-0805-501P
Description
Ferrite Bead, 500 Ohm, 0805 1LN
I rms
2 A
Impedance
500 Ohm
DCR
0,1 Ohm
Max Height
0,9 mm
Dimensions Max
2.00 x 1.25 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models