??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0805_202a
Bill of material
FCB-0805-202A
Part Number
FCB-0805-202A
Description
Ferrite Bead, 2000 Ohm, 0805 1LN
I rms
0,1 A
Impedance
2000 Ohm
DCR
0,8 Ohm
Max Height
0,9 mm
Dimensions Max
2.00 x 1.25 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models