??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0805_201p
Bill of material
FCB-0805-201P
Part Number
FCB-0805-201P
Description
Ferrite Bead, 200 Ohm, 0805 1LN
I rms
2,5 A
Impedance
200 Ohm
DCR
0,05 Ohm
Max Height
0,9 mm
Dimensions Max
2.00 x 1.25 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models