??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0805_122a
Bill of material
FCB-0805-122A
Part Number
FCB-0805-122A
Description
Ferrite Bead, 1200 Ohm, 0805 1LN
I rms
0,2 A
Impedance
1200 Ohm
DCR
0,6 Ohm
Max Height
0,9 mm
Dimensions Max
2.00 x 1.25 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models