??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0805_121a
Bill of material
FCB-0805-121A
Part Number
FCB-0805-121A
Description
Ferrite Bead, 120 Ohm, 0805 1LN
I rms
0,3 A
Impedance
120 Ohm
DCR
0,25 Ohm
Max Height
0,9 mm
Dimensions Max
2.00 x 1.25 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models