??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FCB-0603A-700P
Bill of material
FCB-0603A-700P
Part Number
FCB-0603A-700P
Description
Ferrite Bead, 70 Ohm, 0603 1LN
I rms
3 A
Impedance
70 Ohm
DCR
0,04 Ohm
Max Height
0,8 mm
Dimensions Max
1.6 x 0.8 mm
Packaging
Bulk
Previews
3D
2D
Pobierz modele CAD