??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FCB-0603-800A
Bill of material
FCB-0603-800A
Part Number
FCB-0603-800A
Description
Ferrite Bead, 80 Ohm, 0603 1LN
I rms
0,4 A
Impedance
80 Ohm
DCR
0,15 Ohm
Max Height
0,8 mm
Dimensions Max
1.6 x 0.8 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models