??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0603_301p
Bill of material
FCB-0603-301P
Part Number
FCB-0603-301P
Description
Ferrite Bead, 300 Ohm, 0603 1LN
I rms
1,5 A
Impedance
300 Ohm
DCR
0,12 Ohm
Max Height
0,8 mm
Dimensions Max
1.6 x 0.8 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models