??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0402_221a
Bill of material
FCB-0402-221A
Part Number
FCB-0402-221A
Description
Ferrite Bead, 220 Ohm, 1LN
I rms
0,4 A
Impedance
220 Ohm
DCR
0,4 Ohm
Max Height
0,5 mm
Dimensions Max
1 x 0.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models