??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0402_102a
Bill of material
FCB-0402-102A
Part Number
FCB-0402-102A
Description
Ferrite Bead, 1000 Ohm, 1LN
I rms
0,2 A
Impedance
1000 Ohm
DCR
0,95 Ohm
Max Height
0,5 mm
Dimensions Max
1 x 0.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models