??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Special Springs
Description
FC-FCC - Fixing
Bill of material
FCC 19 A
-
A
mm
B
mm
C
mm
E
mm
F
mm
G
9.000 mm
H
6.600 mm
Previews
3D
Dimension
2D
Download CAD models