??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FBXTG,FBTGS - Extension connector /L selective size/same diameter type/internal/external thread type
Bill of material
FBXTG1-20
code
type
With type
Material
surface treatment
maximum working pressure
20.6MPa
No.
L
mm
Rc(PT)/M·T1
1/8
Rc(PT)/M·T2
1/8
B
14 mm
C
16.2 mm
10 mm
d
4.5 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models