??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
FBXGBD,FBTGD,FBSGSD - Extension connector /L selective size/reducing type/external/internal thread type
Bill of material
FBXGBD1-5-20
code
type
Reducing type
Material
surface treatment
maximum working pressure
20.6MPa
No.
Rc(PT)/M(coarse thread)·T1
L
mm
Rc(PT)
1/8
B
14 mm
C
16.2 mm
6 mm
d
3.0 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models